IESNA:LM-63-2002
[TEST]P1366841
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-722-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 2200K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13764.7
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
2278.8 2191.0 2083.3 1955.5 1791.9 1700.1 1664.2 1668.2 1692.1 1736.0 1768.0 1967.5 2594.1 3535.9 4521.7 5248.1 5850.7 6377.5 
6812.5 7239.5 7299.4 6960.2 5303.9 4613.5 3963.0 2330.7 1181.3 766.3 658.5 590.7 411.1 171.6 135.7 99.8 43.9 23.9 0.0 0.0 
2278.8 2199.0 2091.2 1951.6 1791.9 1704.1 1668.2 1664.2 1692.1 1728.1 1764.0 1947.6 2562.2 3496.0 4469.8 5212.1 5826.7 6369.5 
6816.5 7207.6 7311.4 7032.0 5471.5 4661.4 3986.9 2518.3 1285.1 806.2 686.4 614.6 415.1 203.5 159.6 115.7 55.9 35.9 0.0 0.0 
2278.8 2187.0 2091.2 1963.5 1815.9 1716.1 1684.2 1676.2 1692.1 1732.1 1764.0 1883.7 2366.6 3192.7 4170.5 5000.6 5762.9 6397.4 
6928.2 7411.1 7662.6 7562.8 7211.6 5615.2 4721.3 3340.4 1783.9 1005.7 854.1 778.2 578.7 327.3 283.4 239.5 183.6 79.8 4.0 0.0 
2278.8 2195.0 2107.2 1995.5 1859.8 1752.0 1720.1 1704.1 1712.1 1740.0 1779.9 1831.8 2087.2 2657.9 3563.9 4497.8 5343.8 6209.9 
7020.0 7610.7 7993.8 8169.4 7977.8 7578.7 6944.2 5595.3 4146.6 3081.0 2554.2 2226.9 1317.0 578.7 319.3 215.5 135.7 47.9 
4.0 0.0 
2278.8 2207.0 2127.2 2035.4 1923.6 1843.8 1791.9 1776.0 1779.9 1803.9 1839.8 1879.7 1967.5 2258.9 2877.4 3671.6 4565.6 5567.3 6597.0 
7459.0 8125.5 8516.6 8580.5 8365.0 7993.8 7530.9 6728.7 5228.1 4402.0 3823.3 2422.5 1009.7 367.2 135.7 75.8 31.9 8.0 0.0 
2278.8 2215.0 2151.1 2095.2 2023.4 1959.5 1927.6 1907.7 1907.7 1931.6 1955.5 2007.4 2067.3 2187.0 2454.4 2961.3 3695.6 4545.7 5475.5 
6417.4 7307.4 8093.6 8624.4 8907.7 8792.0 8640.3 8556.5 8241.2 7347.3 6197.9 3939.0 2183.0 901.9 263.4 83.8 31.9 12.0 
0.0 
2278.8 2234.9 2183.0 2151.1 2119.2 2087.2 2079.3 2087.2 2111.2 2147.1 2183.0 2234.9 2302.8 2394.5 2534.2 2765.7 3156.8 3747.5 4429.9 
5136.3 5902.6 6700.7 7439.1 8061.6 8584.5 8983.5 9346.7 9195.1 8915.7 8756.1 7103.8 3440.2 1221.2 303.3 111.7 43.9 
16.0 0.0 
2278.8 2242.9 2215.0 2207.0 2203.0 2222.9 2246.9 2286.8 2342.7 2402.5 2494.3 2574.1 2657.9 2757.7 2885.4 3069.0 3352.4 3767.4 4262.3 
4821.0 5447.6 6118.1 6756.6 7395.2 8141.5 8911.7 9346.7 9354.7 9526.3 9578.2 9159.1 7810.2 4569.6 1041.6 219.5 
67.8 23.9 0.0 
2278.8 2270.8 2266.8 2282.8 2302.8 2354.6 2410.5 2470.4 2546.2 2622.0 2705.8 2793.6 2889.4 2997.2 3144.8 3352.4 3635.7 4022.8 4489.8 
5064.5 5675.1 6321.6 7044.0 7826.2 8676.2 9482.4 9634.1 9925.4 10105.0 10077.1 9626.1 8353.0 3982.9 746.3 215.5 
59.9 27.9 0.0 
2278.8 2278.8 2270.8 2294.8 2330.7 2382.6 2446.4 2514.3 2586.1 2669.9 2749.7 2841.5 2929.3 3041.1 3192.7 3404.2 3691.6 4082.7 4569.6 
5156.3 5762.9 6473.3 7227.5 8029.7 8911.7 9693.9 9837.6 10148.9 10240.7 10200.8 9626.1 8209.3 3759.4 654.5 191.6 
59.9 27.9 0.0 
2278.8 2286.8 2306.7 2358.6 2414.5 2498.3 2586.1 2677.9 2789.6 2893.4 3001.2 3100.9 3228.6 3380.3 3595.8 3891.1 4250.3 4705.3 5200.2 
5750.9 6337.6 6940.2 7506.9 8081.6 8572.5 8632.3 8193.3 8013.8 7730.4 7443.1 6557.1 5052.5 1652.2 251.4 103.8 43.9 
27.9 0.0 
2278.8 2286.8 2306.7 2358.6 2426.5 2522.3 2614.0 2725.8 2829.6 2941.3 3049.1 3140.8 3248.6 3360.3 3504.0 3691.6 3955.0 4330.1 4733.2 
5120.3 5463.6 5822.7 6126.1 6381.5 6473.3 6122.1 5459.6 4956.7 4609.5 4310.2 3595.8 2622.0 850.1 179.6 79.8 39.9 27.9 
0.0 
2278.8 2290.8 2314.7 2366.6 2434.5 2514.3 2594.1 2677.9 2741.8 2793.6 2829.6 2841.5 2837.5 2853.5 2877.4 2905.4 2993.2 3192.7 3496.0 
3803.3 4018.8 4110.6 4082.7 3879.2 3368.3 2598.1 1787.9 1097.5 762.3 598.6 295.3 175.6 103.8 63.9 47.9 31.9 23.9 0.0 
2278.8 2290.8 2294.8 2306.7 2310.7 2298.8 2274.8 2230.9 2159.1 2051.3 1907.7 1728.1 1508.6 1289.1 1081.5 882.0 694.4 566.7 526.8 
538.8 558.7 566.7 534.8 435.0 319.3 219.5 159.6 127.7 115.7 107.8 91.8 75.8 59.9 43.9 31.9 23.9 20.0 0.0 
2278.8 2278.8 2242.9 2175.0 2083.3 1967.5 1823.8 1636.3 1400.8 1129.4 858.0 626.6 470.9 395.1 371.2 367.2 367.2 363.2 351.2 331.2 303.3 263.4 
223.5 187.6 159.6 135.7 111.7 91.8 83.8 75.8 63.9 51.9 43.9 31.9 27.9 20.0 12.0 0.0 
2278.8 2266.8 2179.0 2011.4 1835.8 1612.3 1329.0 1005.7 722.4 518.8 427.0 391.1 367.2 343.2 319.3 299.3 283.4 275.4 267.4 259.4 243.4 219.5 
191.6 163.6 131.7 111.7 95.8 79.8 71.8 63.9 51.9 39.9 35.9 27.9 20.0 16.0 12.0 0.0 
2278.8 2250.9 2091.2 1863.8 1584.4 1257.1 898.0 602.6 462.9 423.0 399.1 375.1 343.2 307.3 263.4 227.5 203.5 187.6 187.6 191.6 187.6 179.6 
167.6 139.7 115.7 99.8 83.8 71.8 63.9 59.9 47.9 35.9 31.9 23.9 20.0 16.0 12.0 0.0 
2278.8 2222.9 2011.4 1704.1 1364.9 961.8 606.6 459.0 427.0 407.1 379.1 347.2 311.3 263.4 223.5 183.6 155.6 139.7 131.7 127.7 127.7 127.7 119.7 
111.7 103.8 91.8 83.8 71.8 63.9 59.9 51.9 43.9 35.9 23.9 16.0 12.0 8.0 0.0 
2278.8 2207.0 1947.6 1592.4 1173.3 754.3 490.9 435.0 415.1 395.1 363.2 327.3 283.4 239.5 195.6 167.6 147.7 131.7 123.7 119.7 111.7 107.8 103.8 
99.8 95.8 87.8 79.8 71.8 67.8 63.9 51.9 43.9 31.9 20.0 16.0 12.0 8.0 0.0 
2278.8 2199.0 1891.7 1500.6 1049.6 650.5 455.0 427.0 411.1 383.1 351.2 311.3 271.4 231.5 191.6 163.6 147.7 131.7 127.7 119.7 115.7 107.8 103.8 
99.8 91.8 83.8 67.8 63.9 59.9 55.9 47.9 35.9 27.9 20.0 12.0 12.0 8.0 0.0 
2278.8 2191.0 1879.7 1480.6 1021.7 586.7 451.0 431.0 407.1 379.1 343.2 307.3 275.4 231.5 199.5 167.6 147.7 135.7 127.7 119.7 115.7 111.7 103.8 
99.8 91.8 75.8 59.9 51.9 47.9 43.9 35.9 27.9 20.0 16.0 12.0 12.0 8.0 0.0 
2278.8 2187.0 1867.7 1484.6 985.8 598.6 451.0 427.0 407.1 379.1 343.2 307.3 275.4 235.5 199.5 167.6 147.7 135.7 127.7 119.7 115.7 111.7 103.8 
99.8 87.8 71.8 55.9 51.9 47.9 43.9 35.9 27.9 20.0 16.0 12.0 12.0 8.0 0.0 
